Xsens Metagloves by Manus 235

Add finger tracking directly into Xsens software

Hardware and software go hand in hand. The Xsens Metagloves by Manus are fully integrated into Xsens’ motion capture software, allowing you to deliver real-time finger data into your existing pipeline. The gloves are immune to magnetic interference, similar to Xsens’ motion capture solutions, giving you full flexibility to capture anywhere. Finger tracking can be added to all Xsens motion capture hardware. 

xsens-meta-gloves-1

Stream combined data to a single source

Stream Xsens Metagloves finger data together with the Xsens body data as a single source into your animation pipeline. 

Manus’ Quantum technology creates an accurate hand skeleton by automatically calibrating your hand size. It then sends the finger data to your MVN software, creating an accurate digital copy of your hand that can mimic even the most complex movements and poses.

Xsens Metagloves by Manus

Hardware

manus_gloves_awinda_suit
Xsens adapters

Easily mount your MVN Link or MVN Awinda sensors on top of the Xsens Metagloves by Manus with the provided adapters.

Close up shot of Manus gloves
Precise finger tracking

The only glove with absolute, millimeter-precision positional tracking in 3D space. Drift free, even in fast acceleration/deceleration scenarios.

Woman wearing motion capture suit with xsens gloves on
Interchangeable battery

Experience up to 3 hours of uninterrupted motion capture time, with no need to recalibrate after swapping batteries. Change and continue recording with no downtime.

Two women Back 2 back wearing motion capture suits and gloves
Time stamped / time synchronized

Time-stamped data to make sure your Xsens Metagloves are synchronized with your MVN system.

Close up of xsens glove showing the texture
Washable textile

Easy removal of the sensors from the glove textile to allow for washing and to keep your equipment clean.

glovesFinger-close-up
Fast and accurate calibration

Complete 3 hand poses in a few seconds for total hand calibration. It even supports simultaneous multi-user calibration so you and your team can get to work quickly and accurately.

glovesIntegrations2

Software integrations

The Xsens Metagloves by Manus are natively embedded into Xsens’ motion capture software to deliver easy integration into your pipeline. The finger tracking data is compatible with all major 3D software packages, such as:

 

  • Unreal Engine
  • Unity 3D
  • Autodesk (3DS Max, Maya, MotionBuilder)
  • Houdini
  • Cinema 4D
  • Blender
  • And more!

 

The Xsens Metagloves by Manus are compatible with all MVN plug-ins and integrations into third-party software.

Xsens Metagloves by Manus

Specifications

 

Technical specifications

 

Finger sensor type

Absolute position, 3 axis rotation

Signal latency

<5 ms

Sensor sample rate

120 Hz

Battery duration

3 hours (swappable)

technical specifications

 

Charging

USB-C (5 V) 2-hour charge time

Weight

70 g

Wired communication

USB-C

Wireless communication

Proprietary high-performance 2.4 GHz protocol

technical specifications

 

Wireless range

Up to 15 meters/50 feet

Finger attachments

Finger caps, finger tapes, or full liner gloves (S, M, L)

Textile information

One size fits all, washable

glovesbox

What’s in the box

  • 2x Xsens Metagloves
  • 1x wireless dongle
  • 2x Quantum batteries
  • 2x USB-C cables
  • 1x set of Xsens adapters (MVN Link & Awinda)
  • 36x finger caps 1/2/3
  • 12x finger tapes
  • 1x getting started guide
  • 1x sensor guiding tool
  • 1x travel case
glovesdPricing

Pricing

You can purchase the Xsens Metagloves by Manus directly from Xsens.

 

Cost:

$5,500

 

Additional battery set:

$99

 

Spare textiles:

$249

 

Chargers including 2 batteries:

$499

bundles-edited

Bundles

We offer smart bundles of hardware, software, and cloud processing options optimized for main motion capture use cases.

 

Get in contact if you need help configuring your system.  

mvn-processing-hero

MVN Link

Equipped with 17 sensors, the MVN Link skin-tight Lycra suit delivers the best data recording in our motion capture range. This makes it ideal for production studios, sports practitioners, and specialist healthcare providers to capture high-impact and highly-dynamic movement, from multiple subjects.

MVN Link →