Xsens Awinda Starter from only $4,590
The best value, easy-to-integrate wireless motion capture system.
Xsens Awinda Starter is the most affordable Xsens quality mocap hardware
To capture inertial body movement, our Xsens Awinda models use 17 wireless sensors, fitted on the body with adjustable straps. This supports fast, easy, and reliable motion capture. Its portability also makes it ideal for group and education settings.
-
Robust and accurate
-
Use anywhere – no lab required
-
Live stream with ease
-
Magnetic immunity
-
Fast set-up time
-
Low latency
-
Affordable
Don’t let the name fool you
Can be worn over normal clothes.
Maximum range of 25 m.
Maximum of 60 Hz frame rate.
Specifications
Up to 60 Hz
25 m
12 hr (for orders after October 1, 2024)
Radio protocol (Awinda protocol)
Dongle antenna
Full body strap set (including 3 Awinda shirts in size S, L & XL)
USB cables for Awinda sensors, plus a 6-port USB charger
30 ms
30 sec
17 wireless sensors
Third party – e.g. EMG sensors, force plate; optional with additional Awinda station
Neoprene shell case
Full compatibility with Xsens Metagloves by Manus, Xsens gloves by Manus, Manus Prime II, and Stretchsense gloves
Purchase options
Productions powered
by Xsens technology
Movella’s Xsens solutions has powered many famous movies and series. On our "productions powered by Xsens" page you will find an impressive overview with blogs and cases of all the films and series where our Motion Capture solutions have been utilized.
Be amazed at how many you have seen!
Other Xsens motion capture products
The top-of-the-line MVN Link is a motion capture Lycra® suit. It's the flagship product in Xsens motion capture portfolio.
An affordable and easy-to-wear wireless Xsens motion capture system for real-time applications.
The Xsens Metaglove by Manus uses high-fidelity finger tracking using sub-millimeter accurate fingertip tracking sensors and can be seamlessly added to your Xsens mocap system.
Xsens Animate proprietary motion capture software streams or exports all your motion captured data to your 3D package.
MVN Analyze is specialized software adjusted for human motion analysis. It features a scalable biomechanical model, allows up to four hardware setups, and supports different calibration routines.
Xsens MotionCloud lets you manage multiple files without compromising local processing power by using the installed software. With MotionCloud subscriptions no additional software licenses required.
Newsletter
Sign up here for the Movella newsletter and stay up to date about everything Movella has to offer.