Xsens Avior - the new standard in OEM IMUs

High-performance inertial sensing in a compact, low SWaP-C package - engineered for fast, flexible and seamless system integration.

Test the Xsens Avior

Overview

The Xsens Avior is our next-generation OEM inertial sensing solution, designed for engineers who demand superb and reliable performance, flexibility, seamless integration and low SWaP-C. With advanced sensor fusion, a lightweight yet robust aluminium housing, and multi-protocol support, the Xsens Avior is the ideal IMU, VRU, and AHRS/MRU module for demanding applications, combining high-end performance, easy integration and a compact design.

For marine applications, the Xsens Avior AHRS/MRU also brings you real-time Heave output for Active Heave Compensation.

Check mark png 2

Low SWaP-C design ideal for applications where size and weight matter

Check mark png 2

Advanced analog filtering for better stability and noise reduction

Check mark png 2

Stable output even under challenging motion dynamics

Check mark png 2

Roll/Pitch Accuracy – 0.2° RMS

Check mark png 2

Yaw/Heading Accuracy – 1° RMS

Check mark png 2

Real time Heave output: <5 cm accuracy for 29 seconds

A&M - Photo Avior Workshop Background 2-Web-opt

Why choose Xsens Avior

Reliable, high-quality performance

New generation of gyroscopes for better accuracy. Advanced analog filtering for better stability and noise reduction. Stable output even under challenging motion dynamics.

A&M - Photo Avior Angled Right-Web-Cropped

Compact & Lightweight – Low SWaP-C

Ideal for applications where weight and size matter - without sacrificing robustness. Low SWaP-C design ideal for drones, robotics, marine, and mobile mapping - where every gram and millimetre matter.

Ready to be tested

Xsens Avior is available as a ready-to-use Development Kit and comes with free SDKs (C++, Python, Matlab) and step-by-step resources. World-class Xsens support helps you solve technical challenges fast - without added costs.

Start Testing

Flexible integration

Broad system compatibility via UART, with flexible protocol support including RS232, RS422, CAN, and more - all configurable through firmware. OEM form factor fits effortlessly into compact or embedded systems.

Scalable OEM Solution

Perfect for scaling production across robotics, stabilization platforms, AMRs, and more. From evaluation to production, Xsens Avior scales with your design.

IMU, VRU, AHRS & MRU

Xsens Avior IMU

​High-performance Strapdown Integration (SDI) delivering accurate and calibrated inertial sensor data, including angular velocity, acceleration, and magnetic field data.​

More about the Xsens Avior IMU

Xsens Avior VRU

​Reliable 3D orientation tracking achieving exceptional accuracy levels with high-quality calibrated roll, pitch, and (unreferenced) yaw data. ​High-performance Strapdown Integration (SDI) delivering accurate and calibrated inertial sensor data, including angular velocity, acceleration, and magnetic field data.​

More about the Xsens Avior VRU

Xsens Avior AHRS & MRU

​Unrivaled heading accuracy with drift-free roll, pitch, and true-north-referenced yaw, providing heading accuracy of 1° RMS. Real time heave output with a <5cm accuracy for 29 seconds.

More about the Xsens Avior AHRS / MRU

Video: Unboxing the Xsens Avior Development Kit

Specifications

Sensor fusion performance

  • Accelerometer Calibrated
  • Gyroscope Calibrated
  • Roll, Pitch 0.2° RMS (Xsens Avior VRU, AHRS & MRU)
  • Yaw/Heading 1° RMS (Xsens Avior AHRS & MRU)
  • Strapdown Integration(SDI) yes

Sensing Components

  • Gyroscope
  • Standard full range ± 300 °/s
  • In-run bias stability 8 °/h
  • Bandwidth (-3dB) 400 Hz
  • g-sensitivity (calibr.) 0.08 °/s/g
  • Accelerometer
  • Standard full range ± 8 g
  • In-run bias stability 15 µg
  • Bandwidth (-3dB) 470 Hz
  • Noise density 15 µg/√Hz
  • Magnetometer
  • Standard full range ± 8 G
  • Total RMS noise 1 mG
  • Non-linearity 0.2%
  • Resolution 0.25 mG

System specifications

  • Mechanical
  • IP-rating (equivalent) IP51
  • Operating temperature -40 to +85 °C
  • Casing material Aluminium
  • Mounting orientation No restriction, full 360° in all axes
  • Dimensions 36.8 x 40 x 15.7 mm
  • Connector Socket 1.27mm pitch, 10x2 (Vertical, SMD, with alignment pins)
  • Weight 35.2g
  • Certifications CE, FCC, RoHS, ITAR free
  • Electrical
  • Input voltage 3.2 V - 5.1 V
  • Power consumption (typ.) <0.5W
  • Interfaces / IO
  • Interfaces UART, SPI, I2C, CAN (RS232, RS422 withXsens Avior DK or external transceiver)
  • Protocols Xbus, ASCII (NMEA), CAN
  • Clock drift 10 ppm (or external)
  • Output frequency Up to 2kHz, 400Hz SDI
  • Built-in-self test Gyr, Acc, Mag

Xsens Avior Applications:

Camera/Payload Stabilization

Ensure stable imagery and payload control in dynamic conditions, including SATCOM-on-the-move platforms. Get real-time orientation and heading data to optimize pointing, tracking, and stabilization systems.

Marine

Achieve precise navigation and stabilization for surface (buoys, vessels, platforms) and sub-surface robotics (ROVs and AUVs). Obtain reliable heading and roll/pitch data and support for bathymetry mapping.

Mobile robotics

Enable precise navigation for both indoor (AMRs/AGVs) and outdoor mobile robots operating used in agriculture, mining, construction or logistics.

3D mapping and surveying

Support high-fidelity data capture and georeferencing for aerial, terrestrial, and subsea bathymetry mapping. Create accurate maps and 3D models using Sonar, LIDAR, and camera systems.

Humanoid Robotics

Enable precise balance, navigation, and motion control for humanoid and bipedal robots. Avior provides stable inertial data critical for complex movement, dynamic stability, and real-world interaction.

Our Customers

Ready to test the Avior?

Get hands-on with the Xsens Avior Development Kit and start evaluating performance in your own system. Everything you need - IMU, SDK, ROS library, resources,  and expert support - ready out of the box.

Request your Xsens Avior DK
A&M - Photo Avior Develpment Board Close Up-Web-Opt

Explore the Xsens Portfolio

Is the Xsens Avior not what you are looking for?

We have other product series that could be a great fit for your needs:

  • MTi 1-Series: A unique sensor module - ultracompact (12 x 12 mm) size with onboard sensor fusion.

  • MTi 600-Series: Our most flexible and complete series - from simple IMU to GNSS/INS + RTK, available in both OEM and Rugged form factors. 

  • Xsens Sirius: High-accuracy motion data in an IP68 MIL-STD housing - perfect for the most challenging environments.
  • Xsens Vision Navigator: Dual RTK GNSS, internal IMU, camera, and visual-inertial odometry technology - for GNSS-denied environments

A&M - Portfolio Portrait Format