Xsens Analyze
When you’re an expert in ergonomics, rehabilitation, biomechanics, or sports science, the reliability and accuracy of your data is crucial.
Step forward Xsens Analyze
Xsens Analyze proprietary motion capture software lets you record and investigate the data from Xsens motion capture hardware systems.
With Xsens Analyze, you’ll get:
- Lab-quality data in field conditions
- Real-time visualization of full body kinematic data – e.g. joint angles, segment orientations, center of mass
- A proven biomechanical model
What can you do with Xsens Analyze?
Xsens Analyze is a specialized piece of software designed to analyze full body kinematics, so you can get more out of your data. It features a scalable biomechanical model, and supports up to four hardware set-ups and multiple calibration routines.
MVN Analyze
Three software options
Free MVN Record, and license-based MVN Analyze Plus and Pro are available to cover different needs and budgets. Additional features are added at each product level.
Xsens Record subscription is completely free. It enables you to do motion capture with a single subject and record the files.
Learn more
Take a step up with Xsens Analyze Plus. Measure two subjects, and live-stream data to your analysis software like MATLAB, Siemens Jack or Unity.
Learn more
Our top-of-the-range version. Measure up to four subjects – even remotely. Or, add on-body recording to capture unlimited subjects.
Export your full-body kinematics in multiple file formats. Synchronize with third party systems. And add 3D positional aiding.
Learn moreConsider these questions when making the best choice for the subscription:
You can use MVN Record for one actor, while MVN Analyze Plus supports two actors, and MVN Analyze Pro supports four actors – or even unlimited actors if you use on-body recording.
The best quality data comes from our HD Reprocessing engine. If you need to do this offline, then MVN Analyze Pro is your only option. MVN Processing in Xsens MotionCloud is possible for all subscriptions.
You cannot export files in MVN Record and MVN Analyze Plus directly: you will need an Xsens MotionCloud subscription to export MVNX, FBX and BVH files. In MVN Analyze Pro you can export locally to MVNX, XLSX, FBX, BVH and C3D.
With Xsens Analyze Pro, you can visualize data on joint angles, acceleration and center of mass in real time.
If you will be using the (Remote) On-Body Recording feature, then the answer is yes, you need MVN Analyze Pro.
Third-party instegrations, for example with Delsys or Cometa EMG Solutions, are available in MVN Analyze Pro.
Integrate with live and offline third-party tools
Live stream or export your motion capture data seamlessly with all major biomechanical and ergonomics packages, including:
• Delsys
• Anybody technology
• Visual3D (C-Motion)
• BoB – Biomechanics of Bodies
• Scalefit
• OpenSim
• Unity
• Siemens PLM Software
• Stretchsense
• Dassault Systèmes
• D-LAB
• ViveLab Ergo
• Moveshelf
• NAWO Live
We also provide plugins for finger tracking, EMG, positional aiding and more.
Xsens Analyze feature comparison
High performance
Record MVN files
Replay recorded files
Xsens Live Engine data quality
Xsens HD Reprocessing Engine data quality
Enabled through MotionCloud subscription
Enabled through MotionCloud subscription
Full magnetic immunity
Number of live subjects supported
1 subject
Up to 2 subjects
Multiple (max. 4 subjects)
(unlimited with on-body recording)
Upload files to Xsens MotionCloud
Exporting
Enabled through MotionCloud subscription
Formats:
- MVNX (position/orientation)
- FBX
- BVH
Enabled through MotionCloud subscription
Formats:
- MVNX (position/orientation)
- FBX
- BVH
Available in software
Formats:
- MVNX (all data)
- FBX
- BVH
- XLS
- C3D
- MP4 (movie)
Stream recorded files
Plugins and third-party compatibility
- MATLAB
- Unreal Engine
- Unity 3D
- MATLAB
- Delsys Trigno EMG
- Cometa EMG
- Unreal Engine
- Unity 3D
Remote control
MVN Remote app
Soft access point
Live streaming:
- Quaternian & Euler
- Position & Orientation
- Unity 3D
- Unreal Engine
- MATLAB
- Siemens
- Dassault
- BoB
- Unity 3D
- Unreal Engine
- MATLAB
- Siemens
- Dassault
- BoB
Extended live streaming:
- Virtual optical marker set
- Full body kinematics (joint angles, segment orientations and acceleration, etc.)
Biomechanics
3D positional aiding with HTC Vive
3D positional aiding with GNSS (GPS)
Network sync
On-body recording (OBR)
Remote on-body recording
Suit configuration:
Full body
Lower body
Upper body
lower body plus sternum
Scenarios
- Single level
- Multilevel
- No level
- Single level
- Multilevel
- No level
Finger tracking Manus/Stretch Sense
Manus and Xsens Metagloves by Manus only
Timecode
Recommended Xsens motion capture products
From filmmakers to producers of live entertainment to game developers, the creative explosion that Movella's Xsens sensor fusion technologies enables is known to artists across the globe.
The top-of-the-line MVN Link is a motion capture Lycra® suit. It's the flagship product in Xsens motion capture portfolio.
An affordable and easy-to-wear wireless Xsens motion capture system for real-time applications.
MVN Awinda Starter is the most affordable Xsens quality mocap hardware.
The Xsens Metaglove by Manus uses high-fidelity finger tracking using sub-millimeter accurate fingertip tracking sensors and can be seamlessly added to your Xsens mocap system.
MVN Analyze is specialized software adjusted for human motion analysis. It features a scalable biomechanical model, allows up to four hardware setups, and supports different calibration routines.
Resources
Newsletter
Sign up here for the Movella newsletter and stay up to date about everything Movella has to offer.