Make the most of every move
Every little nuance of a body in motion tells a story. Let’s write the next chapter in mocap.
Xsens motion capture – the gold standard
From filmmakers to physiotherapists, Xsens motion capture systems are helping professionals around the world to digitize movement. Either to gain the insight to improve well-being or performance, or to create the characters and VFX that bring content producers’ visions to life.
Why you should choose
Xsens motion capture
Get clean mocap data in any environment. In the studio, the office or outside.
Your mocap system is up and running in minutes.
Xsens’ tiny motion trackers capture the smallest twitches to high dynamic movements.
Xsens motion capture hardware
We offer three mocap hardware options: MVN Link, MVN Awinda and MVN Awinda Starter. All set-ups use 17 sensors and provide Xsens high-quality mocap data. Choose one according to your specific motion capture needs, application, and budget. And capture even more detail with our Xsens Metagloves by Manus.
Swipe →
Sensors
17 wireless sensors
17 wireless sensors
(plus 1 prop sensor)
17 wireless sensors
(plus 1 prop sensor)
Clothing
Full body strap set. This includes 3 t-shirts (sizes S, L, XXL) and a strap set
Full body strap set. This includes 3 t-shirts (sizes S, L, XXL) and a strap set
Full body Lycra suit available in 6 sizes (S-4XL)
Update rate
Up to 60 Hz
Up to 60 Hz
Up to 240 Hz
Range
25m
60m
150m
Battery life
6 hours
6 hours
10 hours
Swipe →
Xsens motion capture software
The software records, monitors, and reviews movement. What’s more, users can capture anywhere, in any environment, with total reliability. Xsens motion capture software is available in two versions. MVN Animate for entertainment applications and MVN Analyze for health and sports, and research. We also offer cloud-based solutions to process and store data, or to generate reports.
Swipe →
Record MVN files
Replay recorded files
Xsens Live Engine data quality
Xsens HD Reprocessing Engine data quality
Enabled through MotionCloud subscription
Enabled through MotionCloud subscription
Full magnetic immunity
Swipe →
Easy integration
Whether it’s live connections or motion capture data files, integration has never been this easy. Xsens full-body motion capture systems integrate directly into your pipeline. And we have all the integrations you need for your applications.
Motion capture applications Entertainment
Xsens motion capture solutions are unmatched in their ease of use, robustness, and reliability. Xsens produces production-ready data, making it the ideal tool for animators. Data can be live or reprocessed to achieve an even higher level of detail and accuracy.
Motion capture applications Motion capture for health, sports, research and education
Xsens motion capture systems are the perfect tools for analyzing human movement. Through wearable motion capture systems, MVN Analyze software, and automated cloud-based reports, you can capture accurate kinematic data and assess subjects in every environment, even outside a lab.
What is motion capture?
Pretty much exactly what it says: motion capture (also referred to as mo-cap or mocap) is the process of digitally recording the movement of people. It has many scientific and creative applications. Learn more about how it works, and how it’s used, here.
Optical and inertial motion capture. What’s the difference?
Glad you asked. Check out the breakdown of the difference between optical motion capture and inertial motion capture.
Motion capture products
From filmmakers to producers of live entertainment to game developers, the creative explosion that Movella sensor fusion technologies enables is known to artists across the globe.
The top-of-the-line MVN Link is a motion capture Lycra® suit. It's the flagship product in Xsens motion capture portfolio.
An affordable and easy-to-wear wireless Xsens motion capture system for real-time applications.
MVN Awinda Starter is the most affordable Xsens quality mocap hardware.
The Xsens Metaglove by Manus uses high-fidelity finger tracking using sub-millimeter accurate fingertip tracking sensors and can be seamlessly added to your Xsens mocap system.
Xsens Animate proprietary motion capture software streams or exports all your motion captured data to your 3D package.
MVN Analyze is specialized software adjusted for human motion analysis. It features a scalable biomechanical model, allows up to four hardware setups, and supports different calibration routines.
Xsens MotionCloud lets you manage multiple files without compromising local processing power by using the installed software. With MotionCloud subscriptions no additional software licenses required.
Resources
Newsletter
Sign up here for the Movella newsletter and stay up to date about everything Movella has to offer.