Xsens Sensor Modules

We provide best-in-class systems for navigating, controlling and detecting movement in complex industrial settings.

Introducing: The Xsens Sirius series

The new Xsens Sirius is our most advanced series featuring an IMU, VRU, and AHRS. It is engineered to deliver unmatched data accuracy in the most demanding environments on land, in the air, or (sub)sea.

What sets the Xsens Sirius apart?

  • Robust accuracy
  • Vibration & shock resistant signal pipeline
  • IP68 housing
  • Easy to integrate
  • Magnetic immunity

 

Xsens Sirius IMUFinal

Our expertise, your solutions

As a pioneer and global leader in motion tracking solutions, we provide best-in-class systems for navigating, controlling and detecting movement in complex industrial settings. From autonomous vehicles and drones to indoor and underwater robotics, our range of systems, combined with our knowledge and dedication to customer service, create the ideal ecosystem needed for you to take on all your challenges and develop new solutions.

 

tractor_robot_square

Dependable quality, real value

Robust 3D (ego)motion data, even under difficult (magnetic) conditions. Over 10 years of continuous improvements in sensor fusion algorithms, software, and component selection. Add to this, in-house testing, factory calibration to numerous standards, temperature bias-calibration to industrial standards, and sturdy construction to withstand extreme conditions. So, our modules have a lot to offer without asking a lot in return. These cost-effective modules range from basic inertial measurement units (IMUs) – often used as building blocks because of their versatility – to advanced real-time kinematic (RTK) GNSS-enabled solutions, providing positioning data of unmatched precision. 

DelftDynamicsXsens-edited

Plug and play configurability

What’s the point of making a great product if you don’t make it user friendly? Our products are highly configurable with all the data outputs and synchronization options you need to integrate them in your unique system architecture. With the widest portfolio of plug and play modules on today’s market, featuring three different form factors with eight interface options, you can confidently build on your own needs and specs. Save time and money while enjoying maximum creative freedom. 

Want to discuss your wishes with an expert? 

Drone-1-hr_edited

Our customers

Product selector

With our online product selector tool, you can go straight to our MTi products overview and explore or compare the solutions you are interested in.

Functionalities

wheeled_robot

Inertial measurement unit (IMU)

An inertial measurement unit (IMU) is a self-contained system that provides raw, calibrated sensor linear and angular motion data with a triad of gyroscopes and a triad of accelerometers. IMUs are often used as building blocks in more complex systems.

container_ship

Vertical reference unit (VRU)

A vertical reference unit (VRU) measures roll, pitch, and (unreferenced) yaw. Its sensor-fused data level is used for dynamic positioning in a variety of contexts. VRUs are the perfect solution for locations with high magnetic interference, as they do not rely on magnetic referencing.

TartanAUV

Attitude and heading reference system (AHRS)

An attitude and heading reference system, or AHRS, provides 3D orientation by integrating gyroscopes and fusing this data with accelerometer and magnetometer data. The yaw output is referenced to true north and the result is a drift-free orientation.

tractor_robot_square

Real-time kinematic positioning (RTK GNSS/INS)

Real-time kinematic (RTK) positioning is a satellite navigation technology used to increase the precision of position data obtained from satellite positioning systems.

Applications

ROV-1-edited

Surface and underwater robotics

Reliability and precision are of the utmost importance in this field. The robust hardware and software, along with the anti-magnetic distortion filters of the MTi series, make them a highly suitable, stable platform for motion technology applications at sea and in seaports.


drone-1

Drones & UAVs

Aerospace and drone applications require ever-increasing accuracy and precision. Whether you need low-power consumption, low-latency, high-speed processing, or a lightweight and small motion tracking sensor, you’ll find a fit for any aviation, air, or space application.


A&M - Humanoid Robot MTi-630 resized

Humanoid Robots

Humanoid robots are leaving the lab and entering the real world. To walk, run, and recover like humans, they need more than programmed motion — they need reliable balance control. Xsens industrial-grade IMUs provide accurate orientation and state estimation data for dynamic balance control, gait optimization, and fall prevention. Their robustness under vibration and magnetic disturbances makes them ideal for humanoid robot balance control in real-world environments.


A&M - Photo Construction Autonomous Vehicle

Outdoor Mobile Robotics

Maintain precise orientation and position in rough terrain, dense vegetation, or GNSS-challenged environments. Movella’s MTi series IMUs deliver stable, centimeter-level navigation data for automated and semi-autonomous vehicles — ensuring consistent performance season after season.


Custom motion tracking solutions

Looking for a custom motion tracking solution? We’ve got you covered. We’ll form a team to discuss your needs and leverage our 10+ years of knowledge in MEMS-based hardware/software design to help you develop a fitting solution and produce the perfect motion tracker for you.