Xsens Metagloves by Manus
Your Xsens motion capture system just got handier. The Xsens Metaglove by Manus uses high-fidelity finger tracking using sub-millimeter accurate fingertip tracking sensors and can be seamlessly added to your Xsens mocap system.

Add finger tracking directly into Xsens software
Hardware and software go hand in hand. The Xsens Metagloves by Manus are fully integrated into Xsens’ motion capture software, allowing you to deliver real-time finger data into your existing pipeline. The gloves are immune to magnetic interference, similar to Xsens’ motion capture solutions, giving you full flexibility to capture anywhere. Finger tracking can be added to all Xsens motion capture hardware.

Stream combined data to a single source
Stream Xsens Metagloves finger data together with the Xsens body data as a single source into your animation pipeline.
Manus’ Quantum technology creates an accurate hand skeleton by automatically calibrating your hand size. It then sends the finger data to your Xsens software, creating an accurate digital copy of your hand that can mimic even the most complex movements and poses.
Hardware

Easily mount your Xsens Link or Xsens Awinda sensors on top of the Xsens Metagloves by Manus with the provided adapters.

The only glove with absolute, millimeter-precision positional tracking in 3D space. Drift free, even in fast acceleration/deceleration scenarios.

Experience up to 3 hours of uninterrupted motion capture time, with no need to recalibrate after swapping batteries. Change and continue recording with no downtime.

Time-stamped data to make sure your Xsens Metagloves are synchronized with your Xsens system.

Easy removal of the sensors from the glove textile to allow for washing and to keep your equipment clean.

Complete 3 hand poses in a few seconds for total hand calibration. It even supports simultaneous multi-user calibration so you and your team can get to work quickly and accurately.

Software integrations
The Xsens Metagloves by Manus are natively embedded into Xsens’ motion capture software to deliver easy integration into your pipeline. The finger tracking data is compatible with all major 3D software packages, such as:
- Unreal Engine
- Unity 3D
- Autodesk (3DS Max, Maya, MotionBuilder)
- Houdini
- Cinema 4D
- Blender
- And more!
The Xsens Metagloves by Manus are compatible with all Xsens plug-ins and integrations into third-party software.
Specifications
Absolute position, 3 axis rotation
<5 ms
120 Hz
3 hours (swappable)
USB-C (5 V) 2-hour charge time
70 g
USB-C
Proprietary high-performance 2.4 GHz protocol
Up to 15 meters/50 feet
Finger caps, finger tapes, or full liner gloves (S, M, L)
One size fits all, washable

What’s in the box
- 2x Xsens Metagloves
- 1x wireless dongle
- 2x Quantum batteries
- 2x USB-C cables
- 1x set of Xsens adapters (Xsens Link & Awinda)
- 36x finger caps 1/2/3
- 12x finger tapes
- 1x getting started guide
- 1x sensor guiding tool
- 1x travel case

Pricing
You can purchase the Xsens Metagloves by Manus directly from Xsens.
Cost:
€5,000
Additional battery set:
€99
Spare textiles:
€249
Chargers including 2 batteries:
€499

Bundles
We offer smart bundles of hardware, software, and cloud processing options optimized for main motion capture use cases.
Get in contact if you need help configuring your system.

Xsens Link
Equipped with 17 sensors, the Xsens Link skin-tight Lycra suit delivers the best data recording in our motion capture range. This makes it ideal for production studios, sports practitioners, and specialist healthcare providers to capture high-impact and highly-dynamic movement, from multiple subjects.

Other Xsens motion capture products
From filmmakers to producers of live entertainment to game developers, the creative explosion that Movella's Xsens sensor fusion technologies enables is known to artists across the globe.

The top-of-the-line MVN Link is a motion capture Lycra® suit. It's the flagship product in Xsens motion capture portfolio.

An affordable and easy-to-wear wireless Xsens motion capture system for real-time applications.

MVN Awinda Starter is the most affordable Xsens quality mocap hardware.
%20compressed.png?width=2559&height=1387&name=Animate%202025%20software%20(fight)%20compressed.png)
Xsens Animate proprietary motion capture software streams or exports all your motion captured data to your 3D package.

MVN Analyze is specialized software adjusted for human motion analysis. It features a scalable biomechanical model, allows up to four hardware setups, and supports different calibration routines.

Xsens MotionCloud lets you manage multiple files without compromising local processing power by using the installed software. With MotionCloud subscriptions no additional software licenses required.
Newsletter
Sign up here for the Movella newsletter and stay up to date about everything Movella has to offer.