New now!
Xsens Link suit and Xsens Humanoid software:
Created for robotics innovators

Accurate, real‑time kinematics for teleoperation, simulation, and training

Request pricing

Why choose Xsens for humanoid robots training?

Unmatched motion data precision

Scientifically validated motion data for streamlined AI/ML training

Easy integration into your pipeline

- ROS, Unity, Unreal, etc. compatibility
- SDK available
- Full technical support

Scale without limit


- No additional setup needed
- System ready in 15 minutes
- Best in class data in challenging environments

Who is using Xsens today?

Explore the next Xsens Link: Built to train robots to move like us

Upgrade your robot training pipeline:

Hardware for full-body motion capture

Xsens Link: The golden standard of the robotic industry

Gloves for hand data collection

Xsens Metagloves by Manus: High-fidelity hands and fingers data

Software for data streaming and processing

Choose the license that fits your workflow:
- Xsens Humanoid Live
- Xsens Humanoid Pro
- Xsens Humanoid Academic

Xsens Humanoid Live

Live teleoperation & streaming with low‑latency, reliable data

  • Low‑latency (~ 20 ms)  streaming to robots with ROS 1, ROS 2, NVIDIA, and MuJoCo

  • Instant scalability across multi-operator or remote setups

  • Optional SDK &  support package available for deeper custom integrations
Request pricing
Shanghai humanoid robots teleoperation

Xsens Humanoid Pro

The highest quality motion data sets ready for ML and simulation

  • HD reprocessing for lower drift and more stable trajectories 

  • Two operators per station and OBR for flexible field collection

  • Batch & rich exporters (MVNX/Excel/C3D/FBX) into your ML stack

  • Full integration with ROS 1, ROS 2, NVIDIA, and MuJoCo

  • Optional SDK + support for integrated data pipelines and automation workflows
Request pricing
Motion data collection robotics

Feature

Xsens Humanoid Live
Xsens Humanoid Pro
Recording
Two actors capture
HD reprocessing
Data graphs
ROS streaming
Data export
Position aiding i
Video camera
Gloves integration
ROS 1, ROS 2 node
Linux app support
NVIDIA Isaac Sim integration
MuJoCo integration

Xsens Humanoid Academic

The Xsens Academic Program gives students and researchers access to professional Xsens tools, used by leading humanoid robotics teams, at an academic rate.

What is included:

  • 1 × Xsens Humanoid Pro network dongle license (1-, 3- or 5-year term) with 10 seats

  • One Xsens Record License (on request) allowing activation on up to 100 different computers. Perfect for students collecting data outside the campus network

  • One year of support included (extendable)

  • Software Maintenance (SM) included for the duration of the license

Open to universities and research institutes using Xsens solely for education or research
Request pricing
IIT Academic Humanoid Robot

Essential hardware for robot training

Get plug-and-play full body motion capture products tailored to robotics:


Body movement capture:
Xsens Link

17 embedded sensors (plus 1 extra sensor)

Full body eSuit available in 6 sizes (S-4XL)

Update rate up to 240 Hz

150 m range

8 hours power + hot-swappable batteries

Hand movement capture:
Xsens Metagloves

Finger caps, finger tapes, or full liner gloves (S, M, L)

Wireless range up to 15 meters/50 feet

Absolute position, 3 axis rotation

Sensor sample rate 120 Hz

3 hours battery life (swappable batteries)

How does robot training with Xsens Motion Capture work?

1

A human operator wearing an Xsens suit controls the robot's movements in real time, capturing precise motion data

2

The robot collects sensor data during teleoperation to enhance its understanding of movement and environment

3

Combined motion and sensor data are used for AI/ML deep learning, refining the robot's movement patterns

4

The robot autonomously performs learned movements in various conditions using AI-driven insights

Get in on the revolution in robotics