Xsens Awinda

An easy-to-use wireless motion capture system
for a wide variety of applications.

Request pricing

Motion seamlessly captured

Xsens Awinda is a motion capture system with 17 wireless sensors fitted on the body with adjustable straps. It supports fast, easy, and reliable motion capture, making it ideal for regular motions and multiple actors using the same setup. With a range of up to 50 m, it can be used in a wide variety of applications, including occupational health and safety, rehabilitation and injury prevention, animation, entertainment, biomechanical science, and human factor research. Plus, it can be worn over clothing. 

Inertial motion capture requires sensors attached to the body to capture movements. But that’s only half of it. You need both hardware and software for a full motion capture system. 

Awinda Case Resized

Capturing movement

Inertial motion capture measures movement through a network of lightweight sensors placed on the body. Each sensor tracks orientation and motion, transmitting data to the software for real-time visualization and analysis.

A complete Xsens mocap setup includes both hardware and software.

Request pricing
factory3-2

Specifications

Technical specifications

  • Magnetic immunity i Yes
  • Update rate Up to 60 Hz
  • Wireless range 50 m
  • Battery life 12 hr
  • Charging Charging station
  • Wireless communication Radio protocol (Awinda protocol)
  • Wireless datalink Awinda recording and docking station

Technical specifications

  • Latency 30 ms
  • On-body buffering 30 sec
  • Sensors 17 wireless sensors (+1 prop sensor)
  • Casing Sturdy neoprene case
  • Finger tracking integration Manus & StretchSense
  • Clothing & Sizing Full body strap set + 3 Awinda t-shirts (S, L, XXL)
  • Hardware synchronization Includes, via BNC connectors Third party e.g. EMG sensors, force plates (with Awinda station)

 

 

Xsens motion capture software

Mocap model jumping in Xsens software

Xsens Animate

Xsens Animate streams or exports motion capture data for entertainment applications directly to your 3D software.


Analyze 2025_mocap and avatar_dark mode_resized 2

Xsens Analyze

Xsens Analyze visualises movement data live, streams, and exports into 3rd party analysis software.


Get in touch

And learn about how Xsens motion capture can be a perfect fit for your application.
02. Awinda Starter Kit - Left (Web)