I have a question

Human–machine interaction
Human–machine interaction brought to life.

Inertial measurement units (IMUs)
We provide accurate and reliable 3D orientation, acceleration, rate of turn, and magnetic field data. For human–machine interaction (HMI) purposes, IMUs can be used as a standalone product or with multiple synchronized IMUs.
The MTw Awinda kit contains a number of 3D motion trackers of your choice plus a software development kit (SDK). The SDK makes it possible to access the 3D orientation, acceleration, rate of turn, and magnetic field data of every motion tracker. The MTw Awinda is a flexible solution that enables you to choose how many MTw’s you want to integrate into your application, thanks to a unique wireless radio protocol that takes care of a very accurate time synchronization of less than 10 microseconds.

Capturing a machine interaction
The Xsens motion capture solutions tailored for research provide motion capture for human movement without constraining freedom of movement and without occlusions. The fast set-up and calibration allow for data acquisition within 10 minutes. The software is capable of outputting and live streaming human kinematic data and raw motion tracker data, allowing for real-time control of robots, exoskeletons, and humanoids. Low latency is extremely important for the live streaming of joint position, accelerations, angular velocity, 3D orientation, and center of mass. These metrics are directly available within the software.

Applications
MTw Awinda and full-body motion capture solution MVN enable the user to (live)stream 3D kinematic or IMU data to their own application. This data allows users to apply typical HMI techniques such as posture recognition, motion classification, motion segmentation, motion learning models, motion synchronization, command recognition, and activity level recognition.
Featured motion capture products
From filmmakers to producers of live entertainment to game developers, the creative explosion that Movella sensor fusion technologies enables is known to artists across the globe.

The top-of-the-line MVN Link is a motion capture Lycra® suit. It's the flagship product in Xsens motion capture portfolio.

MVN Awinda Starter is the most affordable Xsens quality mocap hardware.

MVN Analyze is specialized software adjusted for human motion analysis. It features a scalable biomechanical model, allows up to four hardware setups, and supports different calibration routines.

MVN Animate proprietary motion capture software streams or exports all your motion captured data to your 3D package.

Movella DOT is an industry leading development platform for the capture, analysis and reporting of human kinematics. Lightweight, portable, high-accuracy wearable inertial sensors, with an easy-to-integrate SDK.

MTw Awinda is an easy-to-integrate wireless human motion tracker for real-time applications. The patented Awinda protocol ensures highly accurate time-synchronized data sampling in all connected MTw’s, which is essential for accurate joint angles.

MVN Reports instantly present complex movement data in an accessible, easy-to-read report. Enabled by Xsens MotionCloud, this technology enables you to generate automated reports for Health and Sports applications with ease.
Newsletter
Sign up here for the Movella newsletter and stay up to date about everything Movella has to offer.