Xsens Sirius VRU
The Xsens Sirius VRU is a high-performing, MIL-standard vertical reference unit.
An industry-leading development platform
The Xsens Sirius VRU is a high-performing vertical reference unit. Its sensors and sensor fusion algorithm measure roll, pitch, and (unreferenced) yaw.
The Xsens Sirius VRU features best-in-class vibration-rejecting gyroscopes and signal pipeline, supported by analog filtering.It guarantees high-quality orientation data, even in challenging environments.
The Xsens Sirius AHRS is ruggedly built, with a protective, anodized, IP68 MIL-standard waterproof aluminum housing, waterproof connectors, and special studs for easy mounting and aligning.
RS232, RS422, CAN
Complete and detailed specifications are available at mtidocs.xsens.com
Free to download MT Software Suite
The MT Software Suite gives you easy access to the Xsens Sirius VRU and contains a specially developed, easy-to-use graphical user interface, as well as drivers for various operating systems. It also offers many other useful tools, for example source code and documentation.
The suite comes with complete documentation. Of course, you can also always contact our technical support staff if you have questions.
The MT Software Suite includes different software programs, such as:
This provides you with easy access to all the functions of your MTi from the comfort of your office. MT Manager enables recording and play back of data, real-time data viewing, including graphs, as well as easy configuration of settings.
This program is for self-developing your software to communicate with our sensor, including: programming examples for C, C++, C#, MATLAB, Python, ROS, and Nucleo/STM boards.
Magnetic Field Mapper (MFM) is a calibration tool for conducting magnetic calibration, available as GUI for Windows and as SDK.
Choose the option that works best for you
If want to work with the Xsens Sirius VRU for the first time, we recommend getting started with the Xsens Sirius Starter Kit.
Other VRU products
Movella provides best-in-class systems for navigating, controlling and detecting movement in complex industrial settings.
The MTi-2 is a very small VRU featuring sensors and sensor algorithm that provide drift-free roll, pitch, and accurate, unreferenced yaw.
The MTi-620 features sensors and sensor fusion algorithms that measure roll, pitch, and (unreferenced) yaw, in an OEM form factor.
Newsletter
Sign up here for the Movella newsletter and stay up to date about everything Movella has to offer.