Meet the Next-Generation Link ​​
Make your next move with Xsens

Motion capture with greater accuracy, more comfort, and effortless workflow

Request pricing

Xsens Customers

Performance that moves with you

Behind every great animation is a performance worth capturing. The new Xsens Link, paired with its redesigned form-fitting eSuit, translates real movement into digital characters with greater accuracy, stability, and fidelity, bringing stories to life with unmatched realism.

From subtle gestures to dynamic action, the Link is designed to keep you in motion. Re-engineered to deliver the most accurate and consistent real-time motion data yet, its new design provides the comfort, reliability, and effortless workflow professionals need to stay focused on performance.

That’s how Xsens turns motion into authentic storytelling.

Camera man holding a camera filming two mocap models in Xsens Link suit

Easily integrated with Xsens Animate

Supports FBX, BVH, C3D, MVNX exports + plugins for gloves, face, and aiding

Reasons why professionals choose Xsens Link

NG-Link LA Shoot Close-up eSuit

eSuit for max comfort

Work freely in the new eSuit with breathable 4D stretch fabrics and mesh ventilation. Its lightweight and form-fitting design moves naturally with you during any performance.

NG-Link LA Shoot UE Workflow

Effortless workflow

Quick set-up with the eSuit’s one-click sensors and integrated washable cabling. Clear sensor slots make setup precise, while built-in hub alerts with speaker and LED lights provide feedback.

NG-Link Hub Size 2

Uninterrupted mocap

Record without interruptions. Wi-Fi 6E, hot-swappable externals, and an internal backup battery ensure seamless sessions. The future-ready hub offers flexible body placement for comfort.

NG-Link & Animate Avatar 1

Capture without limits

Capture reliable mocap data indoors or outdoors with Xsens. Magnetic immunity ensures accuracy in any environment, seamlessly integrating with Unreal, Unity, Blender, and more.

Request pricing

The best portable motion capture solution just got even better ...

... with game-changing upgrades that solve real production challenges. The new eSuit upgrades many key parts of the Xsens product experience, including the onboard battery, onboard speaker for talent, and the ability to throw it in the wash with cables seamlessly for faster turnaround between mocap sessions." 

 

Sam Wickert

(Founder and director of SOKRISPYMEDIA)

Two free runners doing kicking moves in a park with mocap Xsens Link suits

Meet the Xsens Hardware family

From the next-gen Xsens Link to the wireless Awinda and Awinda Starter, each system is built to fit your workflow. Choose the setup that delivers the performance and flexibility you need, powered by Xsens motion capture technology.

Xsens Link (NEW)

Flagship product in Xsens' portfolio

For high-dynamic motions

17 clickable-sensors (+ 1 prop sensor)

Full body eSuit suit (Size: S-XXL)

eSuit with integrated washable cabling

Update rate: Up to 240 Hz

Range: 150m

Battery life: 4h internal, 8h external

Xsens Awinda

Affordable and easy-to-wear Xsens mocap system

17 wireless sensors (plus 1 proper sensor)

Full body strap set + 3 t-shirts (S, L, XXL)

Update rate: Up to 60 Hz

Range: 60m

Battery life: 12 hours

Easy charging with a sensor charging station

Awinda Starter

Most affordable and easy-to-wear Xsens mocap system

17 wireless sensors

Full body strap set + 3 t-shirts (S, L, XXL)

Update rate: Up to 60 Hz

Range: 25m

Battery life: 12 hours

Easy charging with USB

Trade in your current Xsens Link for the next-generation

Already working with an Xsens Link system? Our trade-in program makes it easy to step into the next-generation of Xsens Link. Return your current system and benefit from a discounted upgrade to our most advanced mocap yet, rewarding loyalty while supporting early adoption.

To learn more or begin the process, simply start your trade-in using the button below. 

Mocap model doing pose with Xsens Avatar

Ideal for demanding applications

Game Development

Capture lifelike character animation ready for your preferred game engine. Xsens mocap technology ensures high fidelity, realistic body movement, and minimal cleanup with our improved motion engine, empowering studios to streamline animation pipelines from mocap to final gameplay.


VFX & Film

Bring performances to life with cinematic realism. Whether you are working on previs, hero character animation, or your final shots, Xsens motion capture delivers natural movement, clean data, and support for complex shoots, making it perfect for high-end visual effects and virtual production.


VTube & Streaming

Connect with your audience through lifelike avatars and motion-captured performances. From live streaming to immersive virtual characters, Xsens brings your movements to life with precision and realism. Get started with the Xsens Indie Program and create with professional mocap.


Virtual Production

Capture performances directly on LED stages or virtual sets with Xsens mocap. Stream real-time data into Unreal, Unity, or your preferred 3D engine for instant visualization. With high-fidelity motion and clean data, Xsens accelerates workflows and empowers creators to bring cinematic worlds to life faster than ever.


TV & Broadcasting

Bring live productions to life with real-time mocap. Capture lifelike performances that blend naturally into live and virtual studio environments. Seamless integration with Unreal, VIVE Mars, and LED stages enables broadcasters to create storytelling moments that connect with audiences in new ways.


Live Entertainment

Bring digital characters to the stage with real-time motion capture. Xsens empowers performers and technicians to merge physical and virtual worlds for concerts, theater, and immersive shows. Create interactive, high-impact performances that captivate audiences live.


Xsens Animate software options

Xsens mocap software with model and avatar

Xsens Animate Live

Designed for live performance and real-time virtual production. Stream high-quality motion data live to your favorite 3D platforms with minimal effort. Powered by our improved motion engine for hyper-realistic animation in the moment.

Xsens mocap software with models and avatars

Xsens Animate Export

Created for offline pipelines in game development and animation. Capture, process and export clean, realistic mocap data with ease. The improved mocap engine reduces post-processing, streamlining your 3D production workflow.

Xsens mocap software with model and avatar

Xsens Animate Pro

The preferred choice for high-end VFX and complex productions. Leveraging our most advanced processing engine, built for multi-actor shoots and complex scenes. Includes all the latest motion engine enhancements, plus advanced cleanup tools to make your pipeline even more optimized.


Bringing robots to life: Xsens powers the Electric State

Xsens Programs

Mocap model doing a pose in park

Capture like a studio.
Create like an indie.

Need high-quality mocap without breaking the bank?

The Xsens Indie Program opens the door to professional-grade motion capture for independent professionals, small studios, and game developers. Paired with the power of Xsens Animate, it delivers the same AAA-quality data and workflow efficiency trusted by top studios at a price built for indie budgets.


Mocap directors looking to their screen set-up

Set your students in motion with the Xsens Academic Program

Give your students access to studio-grade motion capture with the Xsens Academic Program.

Each program includes 10 seats and 100 Record Licenses, enabling flexible capture inside or outside the classroom. Educators get intuitive workflows to teach animation and performance capture, preparing students with industry-ready skills.