Motion capture for Live Entertainment

Xsens motion capture solutions enable producers, artists, and technicians to create high-quality live performances with characters and graphics.

Request pricing

Created to move you

Icon (smaller)

Refined motion engine

Smarter motion from the start with female and male anatomy models, enhanced spine modeling, and proportions.

Perform anywhere (small)

Perform anywhere

Generate spectacular live motion on stage, wherever.

Integration icon (small)

Integration

Live stream to the most commonly used game engines.

image (43)

More realism, more possibilities

Capture motion data in real time to breathe life into your virtual performance.

The future of performance

twenty-one-pilots

Spotlight on Xsens. Xsens motion capture solutions enable you to record and stream full-body, lifelike motion in real time. Retarget the HQ data directly to your characters so your animations can imitate life as closely as possible. Even technologically advanced performances, such as live projected holograms, can be created on stage with ease.

Request pricing

With the next generation of Xsens mocap, focus on performance, not technology​

TheTempestXsens-1-edited

Reimagine theater

Elevate theatrical performances with Xsens motion capture. Using Xsens Animate, digital characters seamlessly join actors on stage, blending digital and live elements. In The Tempest, the Royal Shakespeare Company brought a virtual water nymph to life using Xsens Link, capturing actor Mark Quartley’s real-time movements with just 20 ms latency, enabling him to interact with cast members and transform live on stage.

Bebylon_cinematic_battle_01-(1200x674)-edited

Live demonstrations

Bring characters to life on screen in real time using Xsens and any real-time engine. Animated characters add interactive, unique elements to demos and presentations. At SIGGRAPH, Kite & Lightning demonstrated this with a character from their VR battle royale game, Bebylon. Using just three accessible tools – an iPhone mounted on a bike helmet, Unreal Engine, and Xsens Animate – they showcased a live, portable mocap solution.

Movement-3

Animating the stage

Bring HQ characters to life on stage with Xsens motion capture. In a live performance for Turkish brand Arçelik, The Illusionist used Xsens to animate a digital avatar in real time, interacting seamlessly with performers. The lightweight suit ensured quick setup and high-quality motion data, proving Xsens’ power in blending digital and physical worlds.

Seamless integration

Through plugins, it’s easy to integrate our Xsens motion capture solutions with other software and hardware to generate visually stunning performances in real time. The Illusionist, for example, connected Xsens hardware and software with microdrones and AI to create jaw-dropping visuals.

Contact us about Live Entertainment
liveshow

Easily integrated with Xsens Animate

Supports FBX, BVH, C3D, MVNX exports + plugins for gloves, face, and aiding

We see the benefit of working with inertial systems, like Xsens, because it's portable and very fast at acquiring data.”

“There are no complicated setups that take hours to achieve, confined stages, or transportation hassle.”

Ivo Slivkov
(Managing Partner at Timeware)

 

Animate release jump (compressed)

We trained the micro-drones’ tracking system in our studio using the Xsens suit and a local positioning system (HTC Vive),

which we obtained using the spatial and motion analysis, three different coding languages, and a game engine.”

Illusionist

illusionist-event

Our products for Live Entertainment

NG-Link LA Shoot Close-up eSuit

Next-Gen Xsens Link

The Xsens Link is a motion capture eSuit. It's the flagship product in Xsens motion capture portfolio.


Awinda Bundle

Xsens Awinda

An affordable and easy-to-wear wireless Xsens motion capture system for real-time applications.


NG-Link Animate Dark Mode 1

Xsens Animate

Xsens Animate streams or exports motion capture data directly to your 3D software.


xsens-gloves-by-manus-590x400

Metagloves by Manus

Xsens Metagloves by Manus deliver precise finger tracking for detailed motion capture.


Get in touch to discuss your application