New! ​ ​​
Meet the Next-Generation Xsens Link

Maximum freedom, unmatched accuracy, endless capture 

Request pricing

Meet the new suit

Xsens Link: what's new?

Second skin eSuit

- Stretchy, breathable 4D fabric
- Refined fit and updated shorts
- Mesh paneling in hot areas
- Silicone grips in sleeves
- Additional mounting options on the thigh

NG Link cossack squat + avatar

New ways of working

- Integrated, fully washable cabling with click-in removable sensors
- Hot-swappable batteries
- Wi-Fi 6E (2.4 / 5 / 6 GHz)
- Modular cabling for full-, upper- and lower-body

NG Link sensors

Hub designed for the future

- Aluminum heatsink for cooling
- Speaker feedback
- Internal 4-hour battery
- Intuitive LED status signals
- USB-C

NG-Link Hub cut-out

Golden standard reimagined for professionals

P1176321

Maximum comfort for better data

Breathable 4D textiles and secure fixation preserve natural movement during long sessions for more reliable data

NG Link - Research

Precision for driving innovation

Cleaner kinematics with fewer artifacts, consistent in lab and field, ready for analysis, control, and decisions

NG-Link Hub Set-up

Productivity for streamlined projects

One-person setup, integrated washable cabling, hot-swappable power, and reliable streaming for maximum uptime

Ready to power your innovation?

Get started with Xsens Link

Trade in your current Xsens Link for the next-generation

Already working with an Xsens Link system? Our trade-in program makes it easy to step into the next-generation of Xsens Link. Return your current system and benefit from a discounted upgrade to our most advanced motion capture system, rewarding loyalty while supporting early adoption. 

To learn more or begin the process, click the button below.

A woman in Next Generation Link and an avatar next to her

Trusted by leading labs, clubs, and institutes worldwide

Motion capture in human movement assessment

Xsens motion capture is the perfect tool for collecting and analyzing human movement for various applications such as humanoid robotics, sport performance, ergonomic assessments, rehabilitation, and more.

Through wearable motion capture hardware and research-grade, specialized software, you can capture accurate kinematic data and assess subjects in every environment. 

Blank

Biomechanical gait research with Xsens Awinda

Discover Xsens motion capture hardware

Male wearing Xsens Link alongside an avatar New
Next-Generation Xsens Link
Female wearing Xsens Awinda alongside an avatar Xsens Awinda
Xsens Awinda Starter suitcase Xsens Awinda Starter
Best for
Full-body suit for high-dynamic motion, wider signal range, and offline capture
Easy-to-wear strap-based system for everyday movement analysis at a lower price point
Strap-based suit for entry-level motion capture projects in education & research
Sensors
17 wireless sensors (+ 1 prop sensor)
17 wireless sensors (+ 1 prop sensor)
17 wireless sensors
Clothing
Full-body eSuit (sizes S-XXL)
Full body strap set. This includes 3 t-shirts (sizes S, L, XXL) and a strap set
Full body strap set. This includes 3 t-shirts (sizes S, L, XXL) and a strap set
Update rate
Up to 240 Hz
Up to 60 Hz
Up to 60 Hz
Range
150 m
60 m
25 m
Battery life
4 h internal + 8 h hot-swappable batteries
12 hours
12 hours

How to choose your Xsens hardware?

What Xsens system do I need for human movement measurement?

What is the difference between the two motion capture systems?

What are some typical applications for Xsens Awinda (Starter)

What are some typical applications for Xsens Link

Xsens motion capture software:
Xsens Analyze

Record and process Xsens motion capture data with Xsens Analyze: simple, powerful, and ready for insight.

Check mark png 2

Male and female biomechanical models

Check mark png 2

Live streaming (positions, orientations, full-body kinematics)

Check mark png 2

Peer-reviewed data quality (Live Engine + HD reprocessing)

Check mark png 2

Flexible exports (MVNX, C3D, BVH, etc.)

Check mark png 2

Multiple subject support

Xsens Analyze software with two figure in front

Software integrations

Xsens application areas

Humanoid robot teleoperation using Xsens

Humanoid robots

Robotics teams stream human motion into ROS, Isaac Sim, or MuJoCo with Xsens, build high-quality imitation-learning datasets, teleoperate live and benchmark locomotion and manipulation controllers for safer and faster skill transfer


Gait research using Xsens

Biomechanical research

Biomechanics researchers capture high-fidelity 3D kinematics and subtle motor patterns, test hypotheses, validate protocols, and advance knowledge and innovation in human motion


Soldering worker wearing Xsens Awinda

Occupational health & safety

OHS teams quantify ergonomic risk, validate interventions, and produce compliance-ready reports using wearable motion capture that maps segment loads and postures in real-world worksites


NG-Link Outdoor 1 Lower Quality

Sports performance and science

Coaches and sport scientists use Xsens to track joint angles, angular velocity, asymmetry index, and ground-contact timing, convert sessions into objective KPIs, and individualize technique and load progression on the field.


Rehabilitation patient wearing Xsens Awinda

Rehabilitation & injury prevention

Clinicians quantify ROM, compensations, and movement quality session-to-session, tracking return-to-play criteria and injury risk factors with portable motion capture in clinic and home


Request pricing

Contact us to get a personalized demo and see how Xsens motion capture can be a game-changer for your human movement analysis