Contact us
Next-Generation Xsens Link
Capture motion with greater comfort, faster setup, and precision that moves with you.
Request pricing
Industry-leading motion capture suit
The next-generation Xsens Link is built for professionals who demand precision, reliability, and freedom of movement. The new eSuit features 17 one-click sensors with embedded cabling, cutting setup time by 50%. Re-engineered for the most accurate and consistent motion data, the Link sets a new standard for performance and efficiency.
Trusted by studios, researchers, and innovation teams worldwide, Xsens Link captures natural, high-fidelity movement with a wireless range of up to 150 meters. The durable, washable design ensures comfort and consistency with minimal downtime.
Built for precision and designed for creativity, the Xsens Link sets a new standard in motion capture performance.
Capturing movement
Inertial motion capture measures movement through a network of lightweight sensors placed on the body. Each sensor tracks orientation and motion, transmitting data to the software for real-time visualization and analysis.
A complete Xsens mocap setup includes both hardware and software.
Request pricing
Next-Gen Xsens Link specifications
- Magnetic immunity i Yes
- Update rate 240 Hz
- Wireless range 150 m
- External battery life 7 - 8 hrs
- Internal battery life 3 - 4 hrs
- Charging USB-C PD wall charger
- Wireless communication WiFi 6E (2.4 / 5 / 6 GHz)
- Wireless datalink Access point
- Latency 20 ms
- On-body buffering 10 min
- Sensors 17 one-click sensors + 1 prop
- Casing Rugged Pelican Case
- Finger tracking integration Manus & StrechSense
- Sizing S, M, L, XL, & XXL
- Internal storage Up to 50 hours of recording
- Hub alerts Speaker & LED lights
Request pricing
This is subtext for popup
Frequently Asked Questions
How much faster is the setup with the next-gen Xsens Link?
How should I wash the Xsens Link eSuit?
How durable are the connectors and sensors?
The connectors are built for frequent setup and teardown, featuring a secure one-click mechanism that maintains alignment and minimizes wear over time.
Can I swap batteries during a capture session?
Yes. The new hub design supports hot-swapping of external batteries, allowing you to continue recording without interruption. An internal backup battery keeps the system active during the change.
Is the hub compatible with future updates or accessories?
Yes. The hub is built on a future-ready hardware platform designed to support upcoming features and accessories as the system evolves.
Can the system be used in a modular way, for example only upper or lower body?
Can the system operate without an external battery?
Motion capture applications
Game development
Simplify the production of animated characters for (indie) games and in-game cinematics.
VFX & Film
Capture lifelike performances and integrate them directly into your cinematic workflow.
Virtual production
Combine the physical and the virtual world. Build avatars through motion capture.
VTube & Streaming
Record or stream an animated version of someone for YouTube, Twitch, and other platforms.
Humanoid robots
Teach your robots to move like humans with precise and reliable motion data ready for AI/ML training and teleoperation.
Biomechanical research
Capture peer-reviewed motion data ready for deep analysis and streaming into 3rd party software.
Occupational health & safety
Quantify ergonomic risk, validate interventions, and document compliance using wearable motion capture.
Sports performance
Capture athletes' movements on the field, track, and pitch to analyze their technique, points of improvement, and risks to maximise performance.
Xsens motion capture software
Xsens Animate
Xsens Animate streams or exports motion capture data for entertainment applications directly to your 3D software.
Xsens Analyze
Xsens Analyze visualises movement data live and streams, and exports into 3rd party analysis software.
Get in touch
And learn about how Xsens motion capture can be a perfect fit for your application.