Xsens Avior IMU
The Xsens Avior is our highest-performing IMU with an OEM form factor.
The new standard in OEM inertial sensors
The Xsens Avior has a low SWaP-C design - without sacrificing robustness. Ideal for drones, robotics, marine, and mobile mapping - where every gram and millimetre matter.
Broad system compatibility via UART, with flexible protocol support including RS232, RS422, CAN, and more - all configurable through firmware. OEM form factor for compact or embedded systems.
Complete and detailed specifications are available at mtidocs.movella.com
Free to download MT Software Suite
The MT Software Suite gives you easy access to the Xsens Sirius AHRS and contains a specially developed, easy-to-use graphical user interface, as well as drivers for various operating systems. It also offers many other useful tools, for example source code and documentation.
The suite comes with complete documentation. Of course, you can also always contact our technical support staff if you have questions.
The MT Software Suite includes different software programs, such as:
This provides you with easy access to all the functions of your Xsens Sirius module from the comfort of your office. MT Manager enables recording and playback of data, real-time data viewing, including graphs, and easy settings configuration.
This program is for self-developing your software to communicate with our sensor, including programming examples for C, C++, C#, MATLAB, Python, ROS, and Nucleo/STM boards.
Magnetic Field Mapper (MFM) is a calibration tool for conducting magnetic calibration, available as GUI for Windows and as SDK.
Ready to buy?
Choose the option that works best for you
If you want to work with the Xsens Sirius AHRS for the first time, we recommend getting started with the Xsens Sirius Starter Kit.
Other IMU products
Xsens provides best-in-class systems for navigating, controlling and detecting movement in complex industrial settings.
The MTi-1 is a very small IMU that provides calibrated data on the rate of turn, the acceleration and the magnetic field.
The all-in-one MTi-610 provides calibrated data on the 3D rate of turn, acceleration and magnetic field, in an OEM form factor.
Built for demanding applications, Xsens Sirius IMU provides calibrated data on the 3D rate of turn, acceleration, and magnetic field.
Newsletter
Sign up here for the Movella newsletter and stay up to date about everything Movella has to offer.