MTi-610R

An industry-leading development platform

Icon showing a hammer and spanner
Combine IMU with a rugged housing

The MTi-610R delivers calibrated 3D rate-of-turn, linear acceleration, and magnetic field measurements - in an IP68 housing.

 

Icon of a euro symbol
Easy to integrate

The MTi-610R is part of the MTi 600-series and allows seamless integration with your application. It is an all-in-one solution, lightweight and robust. It is also highly flexible, with native CAN support.

IMU performance
Accelerometer Calibrated
Gyroscope Calibrated
Strapdown integration (SDI) Yes
Sensing components
Gyroscope
Standard full range 2000 deg/s
In-run bias stability 8 deg/h
Noise density 0.007 °/s/√Hz
Accelerometer
Standard full range 10 g
In-run bias stability 10 (x,y) 15 (z) µg
Noise density 60 µg/√Hz
Magnetometer onboard
Barometer onboard
System specifications
Mechanical
IP-rating (equivalent) IP68
Dimensions 56.5 × 40.9 × 24.75 mm
Weight 75 g
Electrical
Input voltage 4.5 to 24 V
Power consumption (typ.) <0.5 W
Interfaces / IO
Interfaces CAN, RS232
Protocols Xbus, ASCII (NMEA) or CAN
Output frequency Up to 2 kHz, 400 Hz SDI 

 

Complete and detailed specifications are available at mtidocs.xsens.com 

Screenshot of some code

Free to download MT Software Suite

The MT Software Suite comes with a specially developed, easy-to-use graphical user interface, example source code, and drivers for various operating systems.



The suite comes with complete documentation. Of course, you can also always contact our technical support staff if you have questions.

The MT Software Suite includes different software programs, such as:

Icon representing MT Manager (GUI) MT Manager (GUI)

This provides you with easy access to all the functions of your MTi from the comfort of your office. MT Manager enables recording and playback of data, real-time data viewing, including graphs, and easy configuration of settings. 

Icon representing code language MT SDK

This program is for self-developing your software to communicate with our sensor, including programming examples for C, C++, C#, MATLAB, Python, ROS, and Nucleo/STM boards. 

Icon representing a Magnetic Field Mapper Magnetic Field Mapper

Magnetic Field Mapper (MFM) is a calibration tool for conducting magnetic calibration, available as GUI for Windows and as SDK. 

Ready to buy?

Choose the option that works best for you

development-kit-icon Buy a development kit

If you want to work with the MTi-630R for the first time, we recommend getting started with the MTi-630R SK.

 

Development Kits and Starter Kits  →

Icon of a shopping cart Purchase at a local channel partner

You can purchase an MTi-630R via any of our resellers in or near your country or through an online catalogue.

 

Find your distributor  →

Icon of a speech bubble Request a quote

For any final questions or comparisons, feel free to contact our product support team. 

 

 

Request a quote →