MTi-100 IMU

An industry-leading development platform

 

Looking to order the MTi-100?

 

This product has reached End of Life and has been replaced by the Xsens Sirius series. We suggest the Xsens Sirius IMU as a direct replacement for the MTi-100 model.

 

Check here to know more about migrating from the MTi-100 series to the Xsens Sirius.

Icon of a calibration symbol
Calibrated data

As one of our highest-performing inertial measurement units (IMU), the all-in-one MTi-100 provides calibrated data on the 3D rate of turn, acceleration, and magnetic field.

 

Contact us for information  →
Icon of two arrows looping one another
Vibration-rejecting gyroscopes

As part of the MTi 100-series, the MTi-100 features best-in-class vibration-rejecting gyroscopes, guaranteeing high-quality orientation data, even in challenging environments.

 

Icon of a hammer and spanner
Rugged and IP67 housing

The MTi-100 is ruggedly built, with a protective, anodized, IP67 waterproof aluminum housing, waterproof connectors, and special studs for easy mounting and aligning.

 

IMU performance
Accelerometer Calibrated
Gyroscope Calibrated
Strapdown Integration (SDI) Yes
Sensing components
Gyroscope
Standard full range 450 deg/s
In-run bias stability 10 deg/h
Noise density 0.01 °/s/√Hz
Accelerometer
Standard full range 20 g
In-run bias stability 15 µg
Noise density 60 µg/√Hz
Magnetometer onboard
Barometer onboard
System specifications
Mechanical
IP-rating IP67
Dimensions 57 × 41.90 × 23.60 mm
Weight 55 g
Electrical
Input voltage 3V3, 4.5 V–34 V
Power consumption (typ.) 520 mW
Interfaces / IO
Interfaces USB, RS232, RS422, UART
Protocols Xbus, ASCII (NMEA) 
Output frequency up to 2 kHz

 

Complete and detailed specifications are available at mtidocs.xsens.com 

Image of some code

Free to download MT Software Suite

The MT Software Suite gives you easy access to the MTi-100 and contains a specially developed, easy-to-use graphical user interface, as well as drivers for various operating systems. It also offers many other useful tools, for example source code and documentation.

 

The suite comes with complete documentation. Of course, you can also always contact our technical support staff if you have questions.

The MT Software Suite includes different software programs, such as:

Icon representing MT Manager (GUI) MT Manager (GUI)

This provides you with easy access to all the functions of your MTi from the comfort of your office. MT Manager enables recording and playback of data, real-time data viewing, including graphs, and easy configuration of settings. 

Icon representing code language MT SDK

This program is for self-developing your software to communicate with our sensor, including programming examples for C, C++, C#, MATLAB, Python, ROS, and Nucleo/STM boards. 

Icon representing a Magnetic Field Mapper Magnetic Field Mapper

Magnetic Field Mapper (MFM) is a calibration tool for conducting magnetic calibration, available as GUI for Windows and as SDK. 

MTi-630R b-1

MTi modules

Xsens introduces new rugged MTi modules for harsh environments.

Read more →

Ready to buy?

Choose the option that works best for you

development-kit-icon Buy a development kit

If you want to work with the MTi-100 for the first time, we recommend getting started with the MTi-100 DK. 

Icon of a shopping cart Purchase at a local channel partner

You can purchase an MTi-100 via any of our resellers in or near your country or through an online catalogue.

 

Find your distributor  →

Icon of a speech bubble Request a quote

For any final questions or comparisons, feel free to contact our product support team. 

 

 

Request a quote →