realism Understandable to everyone

Fast and accurate data analytics and reporting in an easy-to-use format.

 

All in one solution Meaningful to everyone

Highly accurate results, helping you perform precise and objective assessment quickly and easily.

rugged housing Usable by everyone

Fully standardized reports with application-specific data, produced in minutes.

 

Close up image of a laptop with graphs on screen

About Xsens Reports

Xsens Reports instantly presents complex kinematic data in an accessible, easy-to-read format. Powered by the Xsens reporting platform, this automated technology enables you to easily produce reports for workplace ergonomics, sports performance, and rehabilitation and injury prevention.

 

Imagine having a fully standardized report with relevant data for your specific application within minutes, with the motion data visualized as a 3D avatar. All it takes is an Xsens motion capture suit and access to Xsens software solution.

How Xsens Reports are used in:

MVN REPORTS final header-edited
Gait analysis

Where rehabilitation and injury prevention are concerned, you need to act fast. Accuracy is crucial too. With Xsens Reports, set-up can be done within 5 minutes, with or without a tech pro. And if you don’t need a full-body set-up, as for gait analysis, it’s even quicker. Because our system is already widely used and proven by more than 500 universities, you can be assured of highly accurate results, making it possible to perform an objective assessment.

 

Reports: Gait analysis

What data and parameters do I get in the report?

 

  • General parameters like steps, cadence, and distance
  • Spatial parameters
  • Temporal parameters
  • Joint angles, center of mass, and acceleration
  • Gait graphs visualization
  • Automatic gait cycle detection
  • 3D visualization of recording
workers_wearing_awinda
Workplace ergonomics

Ergonomic assessments are done in many different environments and the ability to use a portable system to record them anywhere is a significant advantage. For IMU-based motion capture systems, factory conditions can be a challenge, due to the amount of metal in the surroundings. That’s why we went to great lengths to make our system magnetically immune. With our standardized reports, like a RULA report, you can get your measurements “on the job” in a few minutes and record lab-quality, objective data “live” in the work setting.

 

Reports: RULA REBA, adjustable ergonomics

What data and parameters do I get in the report?

 

  • Automized calculation for every frame
  • Export data from a specific frame
  • Arm and wrist analysis
  • Neck, trunk, and leg analysis
  • RULA score and risk factor
  • Specifying load, support, and muscle use
  • 3D visualization of recording
Contact us for more information →
Xsens Reports

Videos

DownloadsXsens Reports – gait analysis

Analyze gait patterns quickly without a lab, using inertial motion capture and software-based reporting.

 

Download now →
DownloadsXsens Reports – RULA

Generate rapid upper limb assessment (RULA) reports at your workstation, using inertial motion capture and software-based reporting.

 

Download now →

Awinda_data_layer

Contact us

If you want to know more about Xsens Reports, simply contact us. Or set up a demo with one of our experts.

 

Just fill out the form and we’ll get back to you within two business days.