Discover the next generation of Xsens motion capture
Contact us
Sensor modules

Sensor modules
Xsens product selector
With this online product selector, you can go straight to the products overview and explore or compare the solutions that interest you.
IMU
VRU/AHT
AHRS
GNSS/INS
RTK GNSS/INS
VIO/V-INS
RS232
RS422
CAN
USB
UART
SPI
I²C
ethercat
SMD (PLCC-28)
Module (IP51)
Rugged (IP67/IP68)
OEM (PCB only)
Rugged (IP68)
Yes
No
Internal
Internal RTK (L1/L2)
External interface
External RTK interface
8g
10g
16g
20g
300degs
450deg/s
1000deg/s
2000deg/s
Internal
External
No support
MTi 1-series
MTi 600-series
Xsens Avior
Xsens Sirius series
Vision Navigator-series







.jpg?width=1619&height=1080&name=MTi-670G%20(Large).jpg)
.jpg?width=1620&height=1080&name=MTi-680%20(Large).jpg)



Newsletter
Sign up here for the Movella newsletter and stay up to date about everything Movella has to offer.