Select Filters
Functionality
?
Interface
?
Form Factor
?
Development Kit available?
?
GNSS Receiver
?
Accelerometer Full Range
?
Gyroscope Full Range
?
Barometer
?
Series
?
IMU VRU/AHT AHRS GNSS/INS RTK GNSS/INS VIO/V-INS RS232 RS422 CAN USB UART SPI I²C ethercat SMD (PLCC-28) Module (IP51) Rugged (IP67/IP68) OEM (PCB only) Rugged (IP68) Yes No Internal Internal RTK (L1/L2) External interface External RTK interface 8g 10g 16g 20g 300degs 450deg/s 1000deg/s 2000deg/s Internal External No support MTi 1-series MTi 600-series Xsens Avior Xsens Sirius series Vision Navigator-series
Xsens Vision Navigator
Xsens Vision Navigator

Xsens Vision Navigator is a Vision-enhanced Inertial Navigation System.

Read more