The next generation of Xsens: Created to move you
Introducing two new models to our software
Pricing request for Xsens Animate 2025
AAA-studio quality, ready for animators
Every frame tells a story, and when movement feels real, stories come to life. We created and improved Xsens Animate to empower professionals to push the boundaries of digital animations.
With the upgraded Xsens Animate, you get female and male anatomy models and a more accurate motion engine, ensuring cleaner data from the start, making it the perfect match for the Xsens Link and Awinda.
Combined with a refreshed interface, dark mode, colored background options, and smoother workflows, Xsens Animate is built to move with you, from AAA-productions to indie pipelines.
.png?width=640&name=image%20(51).png)
Less time cleaning up data, more time creating
Precision motion engine
Capture true-to-life motion with our new female and male anatomy models, plus enhanced spine dynamics and proportions for realism with less post-processing. Xsens leads the way as the first inertial mocap provider to offer native female and male models, tailored for truer motion and faster workflows.
.png?width=640&name=Animate%20release%20jump%20(compressed).png)
Cleaner data, faster workflows
Capture accurate, production-ready motion data right from the start. Save time on cleanup so you can focus on performance and your creative process.
Redesigned interface
Navigate with ease thanks to our modernized UI, intuitive controls, colored background options for easy chroma keying or aesthetic preference, and dark mode for those working long hours in any lighting environment.
.jpg?width=640&name=Animate%20software%20(compressed).jpg)
Made for your pipeline
Whether you're in previs, VFX, game development, virtual or live production, Xsens Animate integrates smoothly into your workflow for you to scale, whether you are an Indie or AAA-studio.
Effortless setup with Awinda
We made the lives of Awinda users easier by implementing Auto Sensor Mapping (experimental feature) for faster, flexible setups. This experimental feature enables any sensor can go on any designated spot. Test it out for yourself!
Contact us
Xsens Programs
.jpg?width=640&name=01.%20Awinda%20Starter%20Kit%20-%20Left%20(Web).jpg)
Capture like a studio.
Create like an indie.
Need high-quality mocap without breaking the bank?
The Xsens Indie Program opens the door to professional-grade motion capture for independent professionals, small studios, and game developers. Paired with the power of Xsens Animate, it delivers the same AAA-quality data and workflow efficiency trusted by top studios at a price built for indie budgets.

Set your students in motion with the Xsens Academic Program
Give your students access to studio-grade motion capture with the Xsens Academic Program.
Each program includes 10 seats and 100 Record Licenses, enabling flexible capture inside or outside the classroom. Educators get intuitive workflows to teach animation and performance capture, preparing students with industry-ready skills.
Xsens Animate Software
Software options
Xsens Animate Live
Designed for live performance and real-time virtual production. Stream high-quality motion data live to your favorite 3D platforms with minimal effort. Powered by our improved motion engine for hyper-realistic animation in the moment.
Xsens Animate Pro
The preferred choice for high-end VFX and complex productions. Leveraging our most advanced processing engine, built for multi-actor shoots and complex scenes. Includes all the latest motion engine enhancements, plus advanced cleanup tools to make your pipeline even more optimized.

Xsens Animate software features
This table gives you an overview of the features and functionalities of our different Xsens Animate software options.
Software Licenses
Subscription options / License
Contact us
Ideal for demanding applications
Game Development
Capture lifelike character animation ready for your preferred game engine. Xsens Animate ensures high fidelity, realistic body movement, and minimal cleanup with our improved motion engine, empowering studios to streamline animation pipelines from mocap to final gameplay.
VFX | Virtual Production
Bring performances to life with cinematic realism. Whether you are working on previs, hero character animation, or your final shots, Xsens Animate delivers natural movement, clean data, and support for complex shoots, making it perfect for high-end visual effects and virtual production.
VTube | Streaming
Connect with your audience through compelling digital avatars and motion-captured performances. Xsens Animate delivers seamless tracking and lifelike animation, perfect for creating engaging, real-time streaming content. Kick-start your VTube career with the best-in-class mocap solution.
Ready to choose your hardware?
Xsens Animate works seamlessly with our industry-leading motion capture hardware: Xsens Link, Xsens Awinda, and Xsens Awinda Starter. Explore which setup best fits your workflow, whether you need ultimate precision or wireless flexibility.
Xsens Link
17 embedded sensors (plus 1 prop sensor)
Full body Lycra suit available in 6 sizes (S-4XL)
Update rate: Up to 240 Hz
Range: 150m
Battery life: 10 hours
Xsens Awinda
17 wireless sensors (plus 1 proper sensor)
Full body strap set + 3 t-shirts (S, L, XXL)
Update rate: Up to 60 Hz
Range: 60m
Battery life: 12 hours
Xsens Awinda Starter
17 wireless sensors
Full body strap set + 3 t-shirts (S, L, XXL)
Update rate: Up to 60 Hz
Range: 25m
Battery life: 12 hours
Pricing request for Xsens Animate 2025