Xsens DOT

Xsens DOT is an industry-leading development platform for the capture, analysis, and reporting of human kinematics. Featuring lightweight, portable, high-accuracy wearable inertial sensors, with an easy-to-integrate SDK and professional community support, it delivers the precision and flexibility to power innovation.

Request pricing

An industry-leading development platform

Sensor fusion algorithms

Superior sensor fusion technology

Our patented sensor fusion algorithm is optimised for human movement and provides the highest levels of accuracy in the market. Xsens DOT is immune to magnetic field distortion and features the latest signal processing technology..

dot

Ground-breaking sensor design

Xsens DOT leverages proven cutting-edge hardware and innovative design, and delivers an award-winning technology experience.

dev

Support during your development journey

We partner with pioneering start-ups and entrepreneurs, providing support, technology, and resources, helping them to bring their innovative ideas and application dreams to life.

Meet Xsens DOT

Attractive, desirable, and easy to use, Xsens DOT features an IP68 water-resistant rating and a long, all-day battery life to keep you on track without interruption.

Xsens DOT - Trackers

Ready, set, go

Ready to go with your application idea? We’re ready to help you bring it to life with a Xsens DOT set.

It includes:
5 Xsens DOT sensors
Charging case and a cable
Xsens DOT software package

Need more information? Click the link below and one of our product specialists will be in touch. 

Xsens DOT - Sports

Hardware

Xsens-DOT-Charger-edited

Connect the DOTs

Use the Xsens DOT sensor as a standalone device or connect multiple sensors according to your needs for even more accurate, complex motion tracking data. The Xsens DOT comes with a slimline charging case for up to 5 sensors, which also keeps them protected when not in use.

IP68_surfer

IP68 water-resistant rating

Flexibility to use everywhere. Splashing water or light rain can’t stop you from moving on.

workout

Bluetooth 5.0

Advances: It’s a standard and easy-to-use protocol. Most devices like mobile phones, tablets, and laptops can connect to DOT sensors via Bluetooth. Low energy consumption.

Dot hand

Form factor

Small enough that you won’t feel it on your body during your exercise, it doesn’t interfere with anything during running, exercising, or research.

Software integration without hesitation

Dancers

Xsens DOT software development kit (SDK)

If you are a developer or system integrator wanting to build your own applications, download the Xsens DOT SDK. It includes methods and functions to help you build an application easily.

Available in Java, Objective C, C++, C#, Python. Cross-platform availability: Android, iOS, Windows, and Linux. Well-written documentation and example code to help you get started

xsens-dot-wearables

Xsens DOT app

If you focus on motion data and want to quickly understand the data outputs and capabilities of Xsens DOT, download and install the Xsens DOT app.

It will enable: Scanning and connecting the sensors, data real-time streaming, on-board data recording and exporting, magnetic field mapping, firmware update via OTA (over-the-air)

A ready-to-use data exporter is provided, to enable easy export of recording files via USB.

Xsens_DOT_Golf

BLE service specifications

If you are familiar with Bluetooth protocol and development, lower-level Xsens DOT BLE service specifications are provided to enable direct communication with Xsens DOT via Bluetooth.

Specifications

Sensing components

  • 3 axis
  • 3-axis gyroscope: Standard full range: ±2000 deg/s
  • 3-axis - accelerometer: Standard full range: - ±16 g
  • 3-axis - magnetometer: Standard full range: ±8 Gauss

System specifications

  • Mechanical & communication
  • IP-rating: IP68
  • Dimensions: 36.3 × 30.35 × 10.8 mm
  • Weight: 11.2 g
  • Battery: 70 mAh – Up to 8 hours in continuous use
  • Bluetooth: 5.0 or above

System specifications

  • SDK and output rate
  • SDK supported OS: Android OS 8.0 or above, ARMv8 CPU architecture; iOS 11.0 or above; Windows 10 or above; Ubuntu 20.04 LTS, or 22.04 LTS 64-bit Linux
  • Real-time streaming mode: up to 60 Hz
  • Recording mode: up to 120 Hz

 

 

Running into peak performance and recovery with inertial motion capture technology

The team at Xsens has been using our own DOT development platform to analyze and track runners’ gaits, running styles and more to develop a demonstration app, which can aid training and recovery for runners. 

Wearables make it doable

In case you’re an innovator or a developer with an idea that requires a wearable sensor that easily translates 3D motion data, you’re in luck. Xsens DOT provides endless application possibilities. This is market-leading sensor fusion technology that enables a seamless interface between the digital and physical world to get your ideas moving. But the first move is yours.

Download the e-Book below and find out what Xsens DOT can offer you.

 

MVN-2018-1-edited-1

Already working on your app with Xsens DOT?

We’re with you every step of your development journey.

Visit our Xsens Base support platform. Here you’ll find useful knowledge, articles, and an open door to fellow developers on our community forum. Or start a conversation with an application engineer by filling out the support form. We'll get back to you as soon as possible.

 

DOT-fitness