We're thrilled to introduce you to the latest advancement in wearable sensor technology – Movella DOT Release 2023.6.0. Learn about the improvements to Movella DOT in the brief overview below, or read the full release notes for all the details.
This update brings two major enhancements that are set to redefine how you interact with your devices:
1. The Evolution of Xsens DOT: Welcoming Movella DOT
Say hello to the era of Movella DOT, the successor of Xsens DOT. Beyond just a name change, this rebranding represents our commitment to refining and enhancing your experience. Movella DOT embodies progress, aiming to provide you with a smoother, more efficient journey in motion analysis.
2. Expanding Possibilities with the Comprehensive PC SDK
At the heart of this release lies the upgraded PC SDK – the Movella PC SDK 2023.6.0. This SDK comes packed with an array of tools and capabilities, designed to empower developers, researchers, and enthusiasts alike. It's a platform for innovation, enabling seamless integration of data and deeper insights into motion dynamics. For a detailed breakdown, consult the PC SDK Changelogs.
Table 1: The Components Driving Movella DOT Release 2023.6.0
|
Released Component |
Version |
|
Movella DOT Firmware |
3.0.0 |
|
Movella DOT App (Android/iOS) |
2023.6.0 |
|
Movella DOT Mobile SDK (Android/iOS) |
2023.6.0 |
|
Movella PC SDK (Windows/Linux) |
2023.6.0 |
|
Movella DOT Data Exporter |
2023.6.0 |
Navigating the Transition: Key Considerations
Before you dive in, here's a roadmap to ensure a smooth transition:
Compatibility Shift: With firmware upgraded to version 3.0.0 or above, backward compatibility with SDKs and app versions lower than 2023.6.0 will no longer be maintained. For precise details, refer to Table 2.
Staying Aligned: Embrace the best experience by aligning Movella DOT apps and SDKs version 2023.6.0 with firmware version 3.0.0 and above.
Data exporter details: Movella DOT Data Exporter 2023.6.0 seamlessly integrates with firmware versions 2.4.0 and above. Explore Table 2 for the specifics.
Strategic Choices: If your needs require an SDK version below 2023.6.0, hold off on upgrading to firmware 3.0.0. Make this choice strategically for seamless operations.
Kinexyz Alert: If you're a Kinexyz app user, note that it isn't compatible with firmware version 3.0.0. We recommend holding off on upgrading until the app is updated to align.
No Rewind: Once your firmware is updated, there's no reversing it. Should you require assistance, our support team is ready to assist at support@movella.com
Table 2: Compatibility Matrix for a Smooth Transition
|
App/Mobile SDK/PC SDK/Data Exporter Version |
Compatible Firmware Version |
|
2023.6.0 |
3.0.0* |
|
2023.0.0 |
2.4.0 |
|
2022.2.0 (PC SDK only) |
2.2.1 |
|
2022.0.0 |
2.2.1 |
|
2021.0.0 |
2.0.0 |
*Data Exporter 2023.6.0 maintains compatibility with firmware versions 2.4.0 and above.
Gear up to embrace a new chapter in wearable sensor technology with Movella DOT Release 2023.6.0. This isn't just an update – it's a leap towards a more integrated and empowered motion analysis experience.