---
title: Movella | investors news (6)
description: blog (6)
---

<https://www.movella.com/>

 Investors

<https://www.movella.com/>

 Investors

[ Contact us ](https://www.movella.com/investors/news-events/page/6#)

![Image-Jun-21-2022-10-48-20-09-AM-Jun-28-2022-10-35-00-50-AM](https://www.movella.com/hs-fs/hubfs/Images/Imported_Blog_Media/Image-Jun-21-2022-10-48-20-09-AM-Jun-28-2022-10-35-00-50-AM.png?width=1734&height=1074&name=Image-Jun-21-2022-10-48-20-09-AM-Jun-28-2022-10-35-00-50-AM.png)

 Investors

# Investor News Releases

### Releases

[![Movella Bringing meaning to movement](https://www.movella.com/hubfs/movella-home.jpg?length360)

15th November 2021 

 Movella Announces the Appointment of New Board Members | Movella, Inc.

 San Jose, California, November 16, 2021 – Movella™ announced today the appointment of Stuart Huizinga, Brent Lang, and Patty Ross to the Movella Board of Directors. "We are pl 

 Read More 

](https://www.movella.com/investors/news-events/news-releases/news-release-details/movella-announces-appointment-new-board-members)

[![Movella Bringing meaning to movement](https://www.movella.com/hubfs/movella-home.jpg?length360)

7th October 2021 

 Movella appoints New Chief Financial Officer | Movella, Inc.

 San Jose, California, October 8, 2021 – Movella™ announced today the appointment of Steve Smith as Chief Financial Officer (CFO), effective October 4, 2021. Steve will drive t 

 Read More 

](https://www.movella.com/investors/news-events/news-releases/news-release-details/movella-appoints-new-chief-financial-officer)

[![Movella Bringing meaning to movement](https://www.movella.com/hubfs/movella-home.jpg?length360)

26th September 2021 

 mCube Rebrands as Movella | Movella, Inc.

 Vision to Move Humanity Forward by Bringing Meaning to Movement San Jose, California | Enschede, Netherlands | Halifax, Canada 27 September 2021 – mCube announced today that i 

 Read More 

](https://www.movella.com/investors/news-events/news-releases/news-release-details/mcube-rebrands-movella)

[❮](https://www.movella.com/investors/news-events/page/5) [1](https://www.movella.com/investors/news-events/page/1) [...](https://www.movella.com/investors/news-events/page/1)

[2](https://www.movella.com/investors/news-events/page/2) [3](https://www.movella.com/investors/news-events/page/3) [4](https://www.movella.com/investors/news-events/page/4) [5](https://www.movella.com/investors/news-events/page/5) [6](https://www.movella.com/investors/news-events/page/6)

Page 1 Page 2 Page 3 Page 4 Page 5 Page 6

![MovellaTM Logo](https://www.movella.com/hubfs/Movella_Nov2021/images/MovellaTM-Logo-RGB-Reverse.svg)

[![Linkedin](https://www.movella.com/hubfs/movella_june2022/Linkedin.svg)](https://www.linkedin.com/company/movellainc) [![Youtube](https://www.movella.com/hubfs/movella_june2022/Youtube.svg)](https://www.youtube.com/channel/UCNToVZwi3CfvRncQW_mknDg) [![Twitter](https://www.movella.com/hubfs/movella_june2022/Twitter.svg)](https://twitter.com/movellainc) [![Facebook](https://www.movella.com/hubfs/movella_june2022/Facebook.svg)](https://www.facebook.com/movellainc/)

- Application 
    - [Entertainment](https://www.xsens.com/entertainment)
    - [Automation & Mobility](https://www.xsens.com/automation-mobility)
    - [Health & Sports](https://www.xsens.com/health-sports)
    - [Research & Education](https://www.xsens.com/health-sports/research-education)
- Product 
    - [Xsens Sensor Modules](https://www.xsens.com/sensor-modules)
    - [Xsens Analyze](https://www.xsens.com/motion-capture/mvn-analyze)
    - [Xsens Animate](https://www.xsens.com/motion-capture/xsens-mvn-animate)
    - [Wearables](https://www.xsens.com/products/wearables)
- Support 
    - [Support request](https://www.xsens.com/support/request-support)
    - [Resources](https://www.xsens.com/resources)
- Company 
    - [About Us](https://www.xsens.com/company/about-us)
    - [Collaborations](https://www.xsens.com/research-and-collaborations)
    - [Channel Partners](https://www.xsens.com/channel-partners)
    - [Careers](https://www.xsens.com/company/careers)
    - [Contact Us](https://www.xsens.com/contact-us)
- Policy 
    - [Cookie Policy](https://www.xsens.com/cookie-policy)
    - [Privacy Policy](https://www.xsens.com/privacy-policy)
    - [Terms & Conditions](https://www.xsens.com/terms-conditions)
    - [Terms & Conditions Website](https://www.xsens.com/conditions-use-website)
    - [Feedback](https://www.xsens.com/policies/feedback)

 400 N. Continental Blvd, Suite 300, El Segundo, California, 90245 US

[T +1 310-481-1800](tel:+1%20310-481-1800)

 © 2026 by Movella Inc. All rights reserved.